LED signal light, white lighting Q.x alu velvety, lacquered 29536084
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Rated voltage230 V AC
-
Frequency50/60 Hz
-
Power consumptionat 230 V~, 50 Hz - max. 1 W
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancevelvety
-
Quantity LED lamps4
-
For installation in standard wall boxesaccording to DIN 49073-1
-
Conductor cross-section2.5 mm²
-
SettingBrightness modifiable via potentiometer
-
LightingLight colour cold white
-
Switches / socket outletsswitchable via separate switch
-
ApplicationLight control
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Ambient temperature-5…40 °C
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Images
Images may be subject to copyright
Product Image 29536084
-
ProductNotice
Instruction manuals for 29536084
Manual for 2951xx-2952xx-2953xx - LED signal light (DE-EN, 2020-12)
PDF792 KB -
ProductROHS
Pollutant guidelines for 29536084
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 29536084
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com