FUßBT M Z-ST, REGKNF U 2 LN Q1 ALU LACK • 20346084 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker Q.1 / Q.3 / Q.7
          • Ther­mo­stat
          • Floor ther­mo­stat with NO contact
          • 20346084
          Image  20346084 of the product Hager | Hager Turkey
          Image  20346084 of the product Hager | Hager Turkey
          • Berker Q.1 / Q.3 / Q.7

          Floor thermostat w. NO cont., Centre pl., rocker switch, Q.x alu velvety, lacq. 20346084

          EAN
          4011334446873
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          Floor thermostat w. NO cont., Centre pl., rocker switch, Q.x alu velvety, lacq.

          20346084

          Image  20346084 of the product Hager | Hager Turkey
          Image  20346084 of the product Hager | Hager Turkey
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Switching
            with on/off switch and 2 LEDs
          Main elec­trical features
          • Nominal voltage
            230 V
          • Rated voltage
            230 V AC
          • Frequency
            50/60 Hz
          Elec­tric current
          • Switching current
            10 A
          Mater­ials
          • Colour of design line
            aluminium
          • Material / work­man­ship
            lacquered
          LED control
          • LED
            with LED for heating and LED for night lowering
          Install­a­tion, mounting
          • Install­a­tion mode
            without spreader claws
          Connec­tion
          • Sensor cable length
            4 m
          • Type of connec­tion
            with plug-in terminals
          • Connec­tion
            with separate connec­tion for night lowering
          Settings
          • Floor temper­ature setting range
            10…50 °C
          • Room temper­ature setting range
            5…30 °C
          Equip­ment
          • Night lowering
            ≈ 5 K
          • Switching temper­ature differ­ence
            ≈ 1 K
          • Control
            setting knob with temper­ature range limit­a­tion
          • Valve drives
            e.g. for valve drives closed in de-en­er­gised state
          Use
          • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
            with rocker switch
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            external temper­ature sensor
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Energy effi­ciency class
            I (1%)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            HVAC control
          • Main design line
            Berker Q.1/Q.3/Q.7/Q.9
          • Secondary design line(s)
            Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9

          Downloads

          • Images

            Images may be subject to copyright

            Image 20346084  | Hager

            Product Image 20346084

          • Instruction manual

            Image Instruction manuals for 20346084  | Hager

            Instruction manuals for 20346084

            Manual for 2034xx - Thermostat, NO contact, with centre plate, for underfloor heating (EN, 2014-08)

            PDF
            472 KB
          • Declaration of conformity

            Image EU Declaration of conformity for 20346084  | Hager

            EU Declaration of conformity for 20346084

            Declaration of Conformity

            PDF
            272 KB
            Image EU Declaration of conformity for 20346084  | Hager

            EU Declaration of conformity for 20346084

            Declaration of Conformity

            PDF
            276 KB
          • RoHS report

            Image Pollutant guidelines for 20346084  | Hager

            Pollutant guidelines for 20346084

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 20346084  | Hager

            Pollutant guidelines for 20346084

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            1
          • 1
            20346086 - Thermostat, NO contact,Cen. plate,f. heat.,rocker switch,ext.temp.sen.,Q1/3,ant.
            20346086
            Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., Q1/3, ant.

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group