FUßBT M Z-ST, REGKNF U 2 LN R.1 SCHW • 20342045 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker R.1 / R.3 / R.8
  • Ther­mo­stat
  • Floor ther­mo­stat with NO contact
  • 20342045

Thermostat,NO contact,Cen. plate,f. heat.,rocker switch,ext.temp.sen.,R.1.3,bl.

20342045

  • Berker R.1 / R.3 / R.8

Thermostat,NO contact,Cen. plate,f. heat.,rocker switch,ext.temp.sen.,R.1.3,bl. 20342045

EAN
4011334377313
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Switching
    with on/off switch and 2 LEDs
Main elec­trical features
  • Nominal voltage
    230 V
  • Rated voltage
    230 V AC
  • Frequency
    50 Hz
Elec­tric current
  • Switching current
    16 (2) A
Mater­ials
  • Colour of design line
    black
LED control
  • LED
    with LED for heating and LED for night lowering
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws
Connec­tion
  • Sensor cable length
    4 m
  • Type of connec­tion
    with screw terminals
  • Connec­tion
    with separate connec­tion for night lowering
Settings
  • Floor temper­ature setting range
    10…50 °C
  • Room temper­ature setting range
    5…30 °C
Equip­ment
  • Night lowering
    ≈ 5 K
  • Switching temper­ature differ­ence
    ≈ 1 K
  • Control
    setting knob with temper­ature range limit­a­tion
  • Valve drives
    e.g. for valve drives closed in de-en­er­gised state
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with rocker switch
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    external temper­ature sensor
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Energy effi­ciency class
    I (1%)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    HVAC control
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1 ; Berker R.3 ; Berker R.8
Instruc­tions
  • Special note text
    Note: When integ­rating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Install­a­tion in multiple combin­a­tions of the Serie 1930 is not possible!

Downloads

  • Images

    Images may be subject to copyright

    Image 20342045  | Hager

    Product Image 20342045

  • Instruction manual

    Image Instruction manuals for 20342045  | Hager

    Instruction manuals for 20342045

    Manual for 203420xx - Thermostat, NO contact, with centre plate, for underfloor heating (DE-EN, 2020-11)

    PDF
    1 MB
    Image Instruction manuals for 20342045  | Hager

    Instruction manuals for 20342045

    Manual for 203420xx - Thermostat, NO contact, with centre plate, for underfloor heating (DE-EN, 2012-11)

    PDF
    2 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 20342045  | Hager

    EU Declaration of conformity for 20342045

    Declaration of Conformity

    PDF
    265 KB
    Image EU Declaration of conformity for 20342045  | Hager

    EU Declaration of conformity for 20342045

    Declaration of Conformity

    PDF
    265 KB
  • RoHS report

    Image Pollutant guidelines for 20342045  | Hager

    Pollutant guidelines for 20342045

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 20342045  | Hager

    Pollutant guidelines for 20342045

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    20342089 - Thermostat, NO contact,Cen. plate,f. heat.,rocker switch,ext.temp.sen.,R.1.3
    20342089
    Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., R.1.3

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group