![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Two-hole screws 2 x M3.5 x 50 mm, TS, stainless steel matt, brushed nickel 189513
EAN
4011334253983
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linestainless steel
-
Material / workmanshipNickel brushed
-
Materialnickel
-
Surface appearancematt
-
Material / surfacebrass, refined
Installation, mounting
-
Installation mode2 pieces for fixing in deeper seated boxes
Identification
-
Main design lineBerker TS
-
Secondary design line(s)ACCESSORIES ; Berker TS
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com