Push-button switc T chrome, glos • 181110 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker System TS
  • TS push button
  • 181110
Image  181110 of the product Hager | Hager Turkey
Image  181110 of the product Hager | Hager Turkey

Push-button, NO contact, TS, chrome glossy, brass galvanised

181110

Image  181110 of the product Hager | Hager Turkey
Image  181110 of the product Hager | Hager Turkey
  • KNX System (via ETS)

Push-button, NO contact, TS, chrome glossy, brass galvanised 181110

EAN
4011334269915
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    Push button
Config­ur­a­tion
  • Switch mode
    Normally open contact
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    12 V
  • Rated voltage
    12 V
Elec­tric current
  • Moment­ary-­con­tact current
    1.5 A
Dimen­sions
  • Depth
    19.7 mm
  • Inser­tion depth
    13 mm
  • Height
    22 mm
  • Width
    22 mm
Mater­ials
  • Colour of design line
    chrome
  • Material / work­man­ship
    brass galvan­ised
  • Material / surface
    brass, refined
Install­a­tion, mounting
  • Install­a­tion mode
    for screw fastening
Connec­tion
  • Type of connec­tion
    with plug-in terminals
Scope of delivery
  • With lamp
    No
Equip­ment
  • Quantity of NC contacts
    1
  • Quantity of NO contacts
    1
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -20…60 °C
Iden­ti­fic­a­tion
  • Main design line
    Berker TS
Instruc­tions
  • Special note text
    For connec­tion via system inter­faces to radio bus, KNX radio or KNX install­a­tions. Altern­at­ively, can be used to control relay circuits.

Downloads

  • Images

    Images may be subject to copyright

    Image 181110  | Hager

    Product Image 181110

  • ProductNotice

    Image Instruction manuals for 181110  | Hager

    Instruction manuals for 181110

    Manual for 1811xx - Push-button, NO contact (DE-EN, 2005-06)

    PDF
    636 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for 181110  | Hager

    EU Declaration of conformity for 181110

    Declaration of conformity International 2021-09-03

    PDF
    108 KB
  • ProductROHS

    Image Pollutant guidelines for 181110  | Hager

    Pollutant guidelines for 181110

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 181110  | Hager

    Pollutant guidelines for 181110

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    2
  • 1
    181112 - Push-button, NO contact, TS, gold glossy, 24-carat galvanised
    181112
    Push-button, NO contact, TS, gold glossy, 24-carat galvanised
  • 2
    181113 - Push-button, NO contact, TS, stainless steel matt, brushed nickel
    181113
    Push-button, NO contact, TS, stainless steel matt, brushed nickel

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group