Rocker, lab. field, lens, B.3/B.7, ant., matt 16281606
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons ; for change-over/intermediate switch
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Materialthermoplastic
-
Surface appearancematt
-
Installation modeclamp fastening
-
Lightingfor lighting and monitoring circuit
-
ApplicationLight control
-
Differentiation characteristic 1 - Saleswith labelling field
-
Differentiation characteristic 2 - SalesLens
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
-
Information textFor labelling with names, notes etc. Labelling field height designed for 6 mm P-touch strip.
Downloads
-
Images
Images may be subject to copyright
Product Image 16281606
-
ProductECDeclaration
EU Declaration of conformity for 16281606
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductEnvironmentProfile
Product environmental profile for 16281606
PDF408 KB -
ProductROHS
Pollutant guidelines for 16281606
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16281606
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com