![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker 2gang, Q.x, ant. velvety, lacq. 16236086
EAN
4011334380153
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialduroplastic
-
Surface appearancevelvety
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Combination rocker switches/rocker push-buttonsfor rockers switches, for rockers push-buttons and group rockers push-buttons
Use cases
-
ApplicationLight control
Identification
-
Application, usageKNX - operating systems, Light control
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Downloads
-
Images
Images may be subject to copyright
Product Image 16236086
-
ProductECDeclaration
EU Declaration of conformity for 16236086
Declaration of conformity International 2021-07-28
PDF192 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com