Rocker imprint "Heizung ", clearlens, R.1/R.3, p. white glossy 16212049
EAN
4011334366430
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons ; for change-over/intermediate switch
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor monitoring circuit
Use cases
-
ApplicationHVAC-control
Use
-
Differentiation characteristic 2 - Saleswith clear lens
Identification
-
Application, usageFlush-mounted wet-room installation ; HVAC control
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107700).
-
Information textNot suitable for heating systems > 50 kW. ; Or use glass pane-protected heating emergency switch from programme ranges Arsys, wg Up IP44, Aquatec IP44.
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com