Rocker, lens, B.7, al., matt, lacq. 16211404
EAN
4011334225195
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons ; for change-over/intermediate switch
Materials
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Saleswith lens
Safety
-
Halogen freeNo
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 16211404
-
ProductECDeclaration
EU Declaration of conformity for 16211404
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductEnvironmentProfile
Product environmental profile for 16211404
PDF408 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com