Central plate for aerial soc. 4hole (Ankaro), com-tech, al., matt, lacq. 14841404
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Antibacterial treatmentNo
-
Outputswith 2 additional SAT outputs (F-sockets)
-
Colour independent of design linesaluminium
-
Material / workmanshiplacquered
-
Surface appearancematt
-
Installation modefor screw fastening
-
Supporting plate / Supporting ringwithout supporting ring
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK05
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology ; Berker S.1 ; Berker B.3 ; Berker B.7 ; Berker K.1
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Images
Images may be subject to copyright
Product Image 14841404
-
ProductECDeclaration
EU Declaration of conformity for 14841404
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductEnvironmentProfile
Product environmental profile for 14841404
PDF400 KB -
ProductROHS
Pollutant guidelines for 14841404
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14841404
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com