Centre plate for aerial soc. 2-/3hole, S.1/B.3/B.7, p. white, matt, plastic 12031909
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
For aerial socketaccording to DIN 45330
-
Outletwith straight outlet
-
Inputswith knock out SAT input
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
-
Installation modefor screw fastening
-
Supporting plate / Supporting ringwithout supporting ring
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageCommunication technology
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
-
With imprintNo
Downloads
-
Images
Images may be subject to copyright
Product Image 12031909
-
ProductECDeclaration
EU Declaration of conformity for 12031909
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductEnvironmentProfile
Product environmental profile for 12031909
PDF400 KB -
ProductROHS
Pollutant guidelines for 12031909
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 12031909
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com