Central plate for aerial soc. 4hole (Ankaro), com-tech, white glossy 148402
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Antibacterial treatmentNo
-
Outputswith 2 additional SAT outputs (F-sockets)
-
Colour independent of design lineswhite
-
Colourwhite
-
Surface appearanceglossy
-
Installation modefor screw fastening
-
Supporting plate / Supporting ringwithout supporting ring
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK05
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology ; Berker K.1 ; Berker Arsys ; Berker S.1 ; wg-up ip 44
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Images
Images may be subject to copyright
Product Image 148402
-
ProductECDeclaration
EU Declaration of conformity for 148402
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductROHS
Pollutant guidelines for 148402
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 148402
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com