Central plate TAE cut-out, push-out, com-tech, p. white matt/velvety 14581909
EAN
4011334222200
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Surface appearancematt/velvety
Installation, mounting
-
Opening1 knock out opening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Use
-
Differentiation characteristic 1 - Salesknock out
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
-
Secondary design line(s)Berker B.7 ; Berker S.1 ; Berker B.3 ; Berker B.1 ; Berker Q.1
Downloads
-
Images
Images may be subject to copyright
Product Image 14581909
-
ProductROHS
Pollutant guidelines for 14581909
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 14581909
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com