![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker 2gang, redlens , K.1, p. white glossy 14377009
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Installation modeclamp fastening
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor rockers push-buttons and group rockers push-buttons, for rockers switches
-
ApplicationLight control
-
Differentiation characteristic 2 - Saleswith red lens
-
Application, usageLight control
-
Main design lineBerker K.1
Downloads
-
Images
Images may be subject to copyright
Product Image 14377009
-
ProductECDeclaration
EU Declaration of conformity for 14377009
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14377009
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 14377009
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com