Rocker 2gang imprinted arrow symbol, K.5, stainless steel, metal matt finish 14357104
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 2gang
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
-
Surface appearancematt
-
Installation modeclamp fastening
-
ApplicationBlind control
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageBlind control ; KNX - operating systems
-
Main design lineBerker K.5
Downloads
-
Images
Images may be subject to copyright
Product Image 14357104
-
ProductECDeclaration
EU Declaration of conformity for 14357104
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14357104
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 14357104
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com