Centre plate for FCC soc. out. 2gang, 1930/glass, black glossy 140901
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Outletwith 45° oblique outlet
-
Colour of design lineblack
-
Surface appearanceglossy
-
Installation modefor screw fastening
-
Connector boxfor 2gang socket outlet, cat.3, cat.5e and cat.6{\sub A} iso
-
Supporting plate / Supporting ringwithout supporting ring
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageCommunication technology
-
Main design lineSerie 1930/Glas
-
Secondary design line(s)Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass
-
With imprintNo
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Images
Images may be subject to copyright
Product Image 140901
-
ProductECDeclaration
EU Declaration of conformity for 140901
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductROHS
Pollutant guidelines for 140901
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 140901
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com