Frame 4gang hor., K.1, ant. matt, lacq. 13837006
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.9 mm
-
Height80.5 mm
-
Width300 mm
-
Number of sockets4
-
Colour of design lineanthracite
-
Colourcharcoal
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentPainted
-
Installation modeclamp fastening
-
Protection index IPIP20
-
Main design lineBerker K.1
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
Downloads
-
Images
Images may be subject to copyright
Product Image 13837006
-
ProductECDeclaration
EU Declaration of conformity for 13837006
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductROHS
Pollutant guidelines for 13837006
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 13837006
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com