Frame l. cut-out, K.1, ant. matt, lacq. 13097006
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonfor KNX push-buttons
-
Depth9.9 mm
-
Height136.3 mm
-
Width87 mm
-
Number of sockets1
-
Colour of design lineanthracite
-
Colourcharcoal
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentPainted
-
Installation modefor vertical mounting, clamp fastening
-
Protection index IPIP20
-
Main design lineBerker K.1
Downloads
-
Images
Images may be subject to copyright
Product Image 13097006
-
ProductECDeclaration
EU Declaration of conformity for 13097006
Declaration of conformity
PDF229 KB -
ProductROHS
Pollutant guidelines for 13097006
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 13097006
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com