1930 Centre Frame Black Glossy • 138151 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Serie 1930 / Glass / R.classic
  • Berker Serie 1930 frame
  • black glossy
  • 138151

Centre frame, 1930, black glossy

138151

  • Berker Serie 1930 / Glass / R.classic

Centre frame, 1930, black glossy 138151

EAN
4011334249160
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9 mm
  • Height
    71 mm
  • Width
    80 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    black
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for combin­a­tion mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Serie 1930
Instruc­tions
  • Inform­a­tion text
    Combin­a­tions are only to be installed in simple combi boxes.

Downloads

  • Images

    Images may be subject to copyright

    Image 138151  | Hager

    Product Image 138151

  • Declaration of conformity

    Image EU Declaration of conformity for 138151  | Hager

    EU Declaration of conformity for 138151

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • RoHS report

    Image Pollutant guidelines for 138151  | Hager

    Pollutant guidelines for 138151

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 138151  | Hager

    Pollutant guidelines for 138151

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    4
  • 1
    138101 - Frame 1gang, 1930, black glossy
    138101
    Frame 1gang, 1930, black glossy
  • 2
    138201 - Frame, 1gang for centre plate Ø 58 mm, 1930, black glossy
    138201
    Frame, 1gang for centre plate Ø 58 mm, 1930, black glossy
  • 3
    138121 - Frame 2gang, 1930, black glossy
    138121
    Frame 2gang, 1930, black glossy
  • 4
    138141 - End frame, 1930, black glossy
    138141
    End frame, 1930, black glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group