B.3 Frame Large CO Alum Red/Athracite • 13093012 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Berker B.3 frame
  • alu red / anthra­cite, matt
  • 13093012
Image  13093012 of the product Hager | Hager Turkey
Image  13093012 of the product Hager | Hager Turkey

Frame l. cut-out, B.3, al. red/ant. matt, al. anodised

13093012

Image  13093012 of the product Hager | Hager Turkey
Image  13093012 of the product Hager | Hager Turkey
  • Berker B.3 / B.7

Frame l. cut-out, B.3, al. red/ant. matt, al. anodised 13093012

EAN
4011334384885
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Push-button
    for KNX push-but­tons
Dimen­sions
  • Depth
    9.5 mm
  • Height
    137.1 mm
  • Width
    91 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    aluminium red/­an­thra­cite
  • Material / work­man­ship
    aluminium, anod­ised
  • Surface appear­ance
    matt
  • Material / surface
    metal, aluminum profile
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker B.3

Downloads

  • Images

    Images may be subject to copyright

    Image 13093012  | Hager

    Product Image 13093012

  • Declaration of conformity

    Image EU Declaration of conformity for 13093012  | Hager

    EU Declaration of conformity for 13093012

    Declaration

    PDF
    253 KB
    Image EU Declaration of conformity for 13093012  | Hager

    EU Declaration of conformity for 13093012

    PDF
    304 KB
  • PEP document

    Image Product environmental profile for 13093012  | Hager

    Product environmental profile for 13093012

    PDF
    397 KB
  • RoHS report

    Image Pollutant guidelines for 13093012  | Hager

    Pollutant guidelines for 13093012

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 13093012  | Hager

    Pollutant guidelines for 13093012

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10113012 - Frame 1gang, B.3, al. red/ant. matt, al. anodised
    10113012
    Frame 1gang, B.3, al. red/ant. matt, al. anodised
  • 2
    10123012 - Frame 2gang, B.3, al. red/ant. matt, al. anodised
    10123012
    Frame 2gang, B.3, al. red/ant. matt, al. anodised
  • 3
    10133012 - Frame 3gang, B.3, al. red/ant. matt, al. anodised
    10133012
    Frame 3gang, B.3, al. red/ant. matt, al. anodised
  • 4
    10143012 - Frame 4gang, B.3, al. red/ant. matt, al. anodised
    10143012
    Frame 4gang, B.3, al. red/ant. matt, al. anodised
  • 5
    10153012 - Frame 5gang, B.3, al. red/ant. matt, al. anodised
    10153012
    Frame 5gang, B.3, al. red/ant. matt, al. anodised

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group