![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Cover for LED orient./signal light, K.5, stainless steel matt, lacq. 12487004
EAN
4011334311539
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linestainless steel
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modefor plug-in cover
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control
-
Main design lineBerker K.5
Downloads
-
Images
Images may be subject to copyright
Product Image 12487004
-
ProductROHS
Pollutant guidelines for 12487004
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 12487004
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com