![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Cover for LED orient./signal light, K.5, al., matt, lacq. 12487003
EAN
4011334377696
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colouraluminium
-
Colouraluminium optics
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modefor plug-in cover
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control
-
Main design lineBerker K.5
Downloads
-
Images
Images may be subject to copyright
Product Image 12487003
-
ProductROHS
Pollutant guidelines for 12487003
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 12487003
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com