Centre plate for pilot lamp E14, R.1/R.3, p. white glossy 11982089
EAN
4011334371502
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageFlush-mounted wet-room installation ; Light control
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107600).
-
Information textFor LEDs, incandescent lamps and covers see "Supplementary products".
Downloads
-
Images
Images may be subject to copyright
Product Image 11982089
-
ProductROHS
Pollutant guidelines for 11982089
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 11982089
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com