Centre plate for push-button/pilot lamp E10, R.1/R.3, black glossy 11242045
EAN
4011334367079
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Cut-out Ø27.2 mm
Materials
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
Colourblack
-
Material for printingPC-PMA black
-
Surface appearanceglossy
Installation, mounting
-
Installation modecentre plate for plug-in fixing
Settings
-
Shading parameterR1_czarny
-
Laser parameterR1_schwarz
Equipment
-
Type of configurationLaserdruck
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
Instructions
-
Information textFor push-buttons, LED and neon lamps and covers, see "Supplementary products".
Downloads
-
Images
Images may be subject to copyright
Product Image 11242045
-
ProductROHS
Pollutant guidelines for 11242045
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 11242045
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com