Centre plate for speed cont., setting knob, S.1, white glossy 11378922
EAN
4011334278160
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Axis dimension Ø4 mm
Materials
-
Colour of design linewhite
-
Colourwhite
Installation, mounting
-
Installation modefor screw fastening
Use
-
Differentiation characteristic 2 - Saleswith setting knob
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageHVAC control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 11378922
-
ProductROHS
Pollutant guidelines for 11378922
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 11378922
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com