Centre plate for speed cont., setting knob, K.5, al., al. anodised 11357203
EAN
4011334377603
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Axis dimension Ø4 mm
Materials
-
Colour of design lineAluminium
-
Material / workmanshipaluminium, anodised
Installation, mounting
-
Installation modefor screw fastening
Use
-
Differentiation characteristic 2 - Saleswith setting knob
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageHVAC control ; Flush-mounted wet-room installation
-
Main design lineBerker K.5
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
Downloads
-
Images
Images may be subject to copyright
Product Image 11357203
-
ProductROHS
Pollutant guidelines for 11357203
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 11357203
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com