B.3 Surface Mount Box Anthracite 1-gang • 10411606 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Surface install­a­tion
  • Berker B.3 mounting box
  • 10411606

B.3 Surface Mounting Box Anthracite Matt 1-gang

10411606

  • Berker B.3 / B.7

B.3 Surface Mounting Box Anthracite Matt 1-gang 10411606

EAN
4011334223405
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    42 mm
  • Inser­tion depth
    37 mm
Mater­ials
  • Colour of design line
    anthra­cite
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Entries
    entry at top and bottom possible
  • Install­a­tion mode
    for mounting on combust­ible base surface
Cable
  • Wire
    with line and duct entry
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker B.3
Instruc­tions
  • Inform­a­tion text
    For matching pipe lead-ins and replace­ment for cable and duct entries, refer to the chapter Dry surface-­mounted install­a­tion.

Downloads

  • Images

    Images may be subject to copyright

    Image 10411606  | Hager

    Product Image 10411606

  • Declaration of conformity

    Image EU Declaration of conformity for 10411606  | Hager

    EU Declaration of conformity for 10411606

    Declaration

    PDF
    179 KB
  • RoHS report

    Image Pollutant guidelines for 10411606  | Hager

    Pollutant guidelines for 10411606

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 10411606  | Hager

    Pollutant guidelines for 10411606

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    10411909 - B.3 Surface Mounting Box Polar White Matt 1-gang
    10411909
    B.3 Surface Mounting Box Polar White Matt 1-gang

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group