RA 5F WAAG M BSF Q1 ALU LACK • 10256014 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker Q.1 / Q.3 / Q.7
          • Berker Q.1 frame
          • alu velvety, lacquered
          • 10256014
          Image  10256014 of the product Hager | Hager Turkey
          Image  10256014 of the product Hager | Hager Turkey

          Frame 5gang with labelling field horizontal Q.1 alu velvety, lacquered

          10256014

          Image  10256014 of the product Hager | Hager Turkey
          Image  10256014 of the product Hager | Hager Turkey
          • Berker Q.1 / Q.3 / Q.7

          Frame 5gang with labelling field horizontal Q.1 alu velvety, lacquered 10256014

          EAN
          4011334442837
          Packaging
          2 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Depth
            9.9 mm
          • Height
            80.5 mm
          • Width
            364.5 mm
          Capa­city
          • Number of sockets
            5
          Mater­ials
          • Material / work­man­ship
            lacquered
          • Type of surface treat­ment
            Painted
          Install­a­tion, mounting
          • Install­a­tion mode
            for hori­zontal mounting ; clamp fastening
          Use
          • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
            with labelling field
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Iden­ti­fic­a­tion
          • Main design line
            Berker Q.1
          Instruc­tions
          • Inform­a­tion text
            Labelling field height arranged for P-touch strips 6 mm.

          Downloads

          • Images

            Images may be subject to copyright

            Image 10256014  | Hager

            Product Image 10256014

          • Declaration of conformity

            Image EU Declaration of conformity for 10256014  | Hager

            EU Declaration of conformity for 10256014

            Declaration of conformity International 2021-07-28

            PDF
            295 KB
          • RoHS report

            Image Pollutant guidelines for 10256014  | Hager

            Pollutant guidelines for 10256014

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 10256014  | Hager

            Pollutant guidelines for 10256014

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            10116084 - Frame 1gang Q.1 alu velvety, lacquered
            10116084
            Frame 1gang Q.1 alu velvety, lacquered
          • 2
            10126084 - Frame 2gang Q.1 alu velvety, lacquered
            10126084
            Frame 2gang Q.1 alu velvety, lacquered
          • 3
            10136084 - Frame 3gang Q.1 alu velvety, lacquered
            10136084
            Frame 3gang Q.1 alu velvety, lacquered
          • 4
            10146084 - Frame 4gang Q.1 alu velvety, lacquered
            10146084
            Frame 4gang Q.1 alu velvety, lacquered
          • 5
            10156084 - Frame 5gang Q.1 alu velvety, lacquered
            10156084
            Frame 5gang Q.1 alu velvety, lacquered

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group