RA 3F WAAG M BSF Q1 ALU LACK • 10236014 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Berker Q.1 frame
  • alu velvety, lacquered
  • 10236014

Frame 3gang with labelling field horizontal Q.1 alu velvety, lacquered

10236014

  • Berker Q.1 / Q.3 / Q.7

Frame 3gang with labelling field horizontal Q.1 alu velvety, lacquered 10236014

EAN
4011334442806
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    80.5 mm
  • Width
    222.5 mm
Capa­city
  • Number of sockets
    3
Mater­ials
  • Material / work­man­ship
    lacquered
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Install­a­tion mode
    for hori­zontal mounting ; clamp fastening
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.

Downloads

  • Images

    Images may be subject to copyright

    Image 10236014  | Hager

    Product Image 10236014

  • Declaration of conformity

    Image EU Declaration of conformity for 10236014  | Hager

    EU Declaration of conformity for 10236014

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • RoHS report

    Image Pollutant guidelines for 10236014  | Hager

    Pollutant guidelines for 10236014

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 10236014  | Hager

    Pollutant guidelines for 10236014

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10116084 - Frame 1gang Q.1 alu velvety, lacquered
    10116084
    Frame 1gang Q.1 alu velvety, lacquered
  • 2
    10126084 - Frame 2gang Q.1 alu velvety, lacquered
    10126084
    Frame 2gang Q.1 alu velvety, lacquered
  • 3
    10136084 - Frame 3gang Q.1 alu velvety, lacquered
    10136084
    Frame 3gang Q.1 alu velvety, lacquered
  • 4
    10146084 - Frame 4gang Q.1 alu velvety, lacquered
    10146084
    Frame 4gang Q.1 alu velvety, lacquered
  • 5
    10156084 - Frame 5gang Q.1 alu velvety, lacquered
    10156084
    Frame 5gang Q.1 alu velvety, lacquered

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group