Frame 2gang hor., lab. field, Q.1, ant. velvety, lacq. 10226016

EAN
4011334379386
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    80.5 mm
  • Width
    151.5 mm
Capa­city
  • Number of sockets
    2
Mater­ials
  • Colour of design line
    anthra­cite
  • Colour
    char­coal
  • Material / work­man­ship
    lacquered
  • Material
    duro­plastic
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening ; for hori­zontal mounting
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Safety
  • Protec­tion index IP
    IP20
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.