Frame 5gang, B.3, al. gold/p. white matt, al. anodised 10153046
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.5 mm
-
Height90.7 mm
-
Width365.1 mm
-
Number of sockets5
-
Colour of design linealuminium gold/polar white
-
Colourgold
-
Colourgold optics
-
RAL colourRAL 1004 - Golden yellow
-
Material / workmanshipaluminium, anodised
-
MaterialAluminium
-
Surface appearancematt
-
Material / surfacemetal, aluminum profile
-
Type of surface treatmentAnodised
-
Installation modefor vertical and horizontal mounting, clamp fastening
-
Protection index IPIP20
-
Main design lineBerker B.3
Downloads
-
Images
Images may be subject to copyright
Product Image 10153046
-
ProductECDeclaration
EU Declaration of conformity for 10153046
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductEnvironmentProfile
Product environmental profile for 10153046
PDF397 KB -
ProductROHS
Pollutant guidelines for 10153046
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10153046
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com