RA 5F B.3 SCHW MATT ELOXIERT • 10153005 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker B.3 / B.7
          • Berker B.3 frame
          • alu black / anthra­cite, matt
          • 10153005
          Image  10153005 of the product Hager | Hager Turkey
          Image  10153005 of the product Hager | Hager Turkey

          Frame 5gang, B.3, al. black/ant. matt, al. anodised

          10153005

          Image  10153005 of the product Hager | Hager Turkey
          Image  10153005 of the product Hager | Hager Turkey
          • Berker B.3 / B.7

          Frame 5gang, B.3, al. black/ant. matt, al. anodised 10153005

          EAN
          4011334371649
          Packaging
          2 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Depth
            9.5 mm
          • Height
            90.7 mm
          • Width
            365.1 mm
          Capa­city
          • Number of sockets
            5
          Mater­ials
          • Colour of design line
            aluminium black­/­an­thra­cite
          • Material / work­man­ship
            aluminium, anod­ised
          • Surface appear­ance
            matt
          • Material / surface
            metal, aluminum profile
          Install­a­tion, mounting
          • Install­a­tion mode
            for vertical and hori­zontal mounting ; clamp fastening
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Iden­ti­fic­a­tion
          • Main design line
            Berker B.3

          Downloads

          • Images

            Images may be subject to copyright

            Image 10153005  | Hager

            Product Image 10153005

          • ProductECDeclaration

            Image EU Declaration of conformity for 10153005  | Hager

            EU Declaration of conformity for 10153005

            Declaration of conformity International 2021-07-28

            PDF
            295 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for 10153005  | Hager

            Product environmental profile for 10153005

            PDF
            397 KB
          • ProductROHS

            Image Pollutant guidelines for 10153005  | Hager

            Pollutant guidelines for 10153005

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 10153005  | Hager

            Pollutant guidelines for 10153005

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            4
          • 1
            10123005 - Frame 2gang, B.3, al. black/ant. matt, al. anodised
            10123005
            Frame 2gang, B.3, al. black/ant. matt, al. anodised
          • 2
            10133005 - Frame 3gang, B.3, al. black/ant. matt, al. anodised
            10133005
            Frame 3gang, B.3, al. black/ant. matt, al. anodised
          • 3
            10143005 - Frame 4gang, B.3, al. black/ant. matt, al. anodised
            10143005
            Frame 4gang, B.3, al. black/ant. matt, al. anodised
          • 4
            13093005 - Frame l. cut-out, B.3, al. black/ant. matt, al. anodised
            13093005
            Frame l. cut-out, B.3, al. black/ant. matt, al. anodised

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group