Frame 5gang, R.1, black glossy 10152145

EAN
4011334392910
Packaging
2 PCEs

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    364.7 mm
  • Width
    80.7 mm
Capa­city
  • Number of sockets
    5
Mater­ials
  • Colour of labelling
    217,217,217
  • Colour of design line
    black
  • Colour
    black
  • Material for printing
    PC-PMA black
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Settings
  • Shading para­meter
    R1_czarny
  • Laser para­meter
    R1_schwarz
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.