B.3 Frame 4g Alum Gold/Anthracite Matt • 10143016 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Berker B.3 frame
  • alu gold / anthra­cite, matt
  • 10143016

Frame 4gang, B.3, al. gold/ant. matt, al. anodised

10143016

  • Berker B.3 / B.7

Frame 4gang, B.3, al. gold/ant. matt, al. anodised 10143016

EAN
4011334384922
Packaging
2 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.5 mm
  • Height
    90.7 mm
  • Width
    294.1 mm
Capa­city
  • Number of sockets
    4
Mater­ials
  • Colour of design line
    aluminium gold/­an­thra­cite
  • Material / work­man­ship
    aluminium, anod­ised
  • Surface appear­ance
    matt
  • Material / surface
    metal, aluminum profile
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker B.3

Downloads

  • Images

    Images may be subject to copyright

    Image 10143016  | Hager

    Product Image 10143016

  • Declaration of conformity

    Image EU Declaration of conformity for 10143016  | Hager

    EU Declaration of conformity for 10143016

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • PEP document

    Image Product environmental profile for 10143016  | Hager

    Product environmental profile for 10143016

    PDF
    397 KB
  • RoHS report

    Image Pollutant guidelines for 10143016  | Hager

    Pollutant guidelines for 10143016

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 10143016  | Hager

    Pollutant guidelines for 10143016

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10113016 - Frame 1gang, B.3, al. gold/ant. matt, al. anodised
    10113016
    Frame 1gang, B.3, al. gold/ant. matt, al. anodised
  • 2
    10123016 - Frame 2gang, B.3, al. gold/ant. matt, al. anodised
    10123016
    Frame 2gang, B.3, al. gold/ant. matt, al. anodised
  • 3
    10133016 - Frame 3gang, B.3, al. gold/ant. matt, al. anodised
    10133016
    Frame 3gang, B.3, al. gold/ant. matt, al. anodised
  • 4
    10153016 - Frame 5gang, B.3, al. gold/ant. matt, al. anodised
    10153016
    Frame 5gang, B.3, al. gold/ant. matt, al. anodised
  • 5
    13093016 - Frame l. cut-out, B.3, al. gold/ant. matt, al. anodised
    13093016
    Frame l. cut-out, B.3, al. gold/ant. matt, al. anodised

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group