![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 3gang vert., lab. field, Q.1, ant. velvety, lacq. 10136016
EAN
4011334379195
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.9 mm
-
Height222.5 mm
-
Width80.5 mm
Capacity
-
Number of sockets3
Materials
-
Colour of design lineanthracite
-
Colourcharcoal
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialduroplastic
-
Surface appearancevelvety
-
Type of surface treatmentPainted
Installation, mounting
-
Installation modeclamp fastening, for vertical mounting
Use
-
Differentiation characteristic 1 - Saleswith labelling field
Safety
-
Protection index IPIP20
Identification
-
Main design lineBerker Q.1
Instructions
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Images
Images may be subject to copyright
Product Image 10136016
-
ProductECDeclaration
EU Declaration of conformity for 10136016
Declaration of conformity International 2021-07-28
PDF295 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com