R.1 Rahmen Acrylic Orange translucent/b • 10132334 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker R.1 / R.3 / R.8
  • Berker R.1 frame
  • acrylic orange / black
  • 10132334
  • Berker R.1 / R.3 / R.8

Frame 3gang, R.1, orange trans./black glossy, acrylic 10132334

EAN
4011334400066
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Frame 3gang, R.1, orange trans./black glossy, acrylic

10132334

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    223.2 mm
  • Width
    81.2 mm
Capa­city
  • Number of sockets
    3
Mater­ials
  • Design lines special colours
    orange trans­par­ent/­black
  • Material / work­man­ship
    acrylic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.
  • Inform­a­tion text
    Not suit­able for water­-­pro­tec­ted, flush-­mounted install­a­tion IP44.

Downloads

  • Images

    Images may be subject to copyright

    Image 10132334  | Hager

    Product Image 10132334

  • Declaration of conformity

    Image EU Declaration of conformity for 10132334  | Hager

    EU Declaration of conformity for 10132334

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • RoHS report

    Image Pollutant guidelines for 10132334  | Hager

    Pollutant guidelines for 10132334

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 10132334  | Hager

    Pollutant guidelines for 10132334

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    4
  • 1
    10112334 - Frame 1gang, R.1, orange trans./black glossy, acrylic
    10112334
    Frame 1gang, R.1, orange trans./black glossy, acrylic
  • 2
    10122334 - Frame 2gang, R.1, orange trans./black glossy, acrylic
    10122334
    Frame 2gang, R.1, orange trans./black glossy, acrylic
  • 3
    10142334 - Frame 4gang, R.1, orange trans./black glossy, acrylic
    10142334
    Frame 4gang, R.1, orange trans./black glossy, acrylic
  • 4
    10152334 - Frame 5gang, R.1, orange trans./black glossy, acrylic
    10152334
    Frame 5gang, R.1, orange trans./black glossy, acrylic

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group