Frame 3gang, R.1, black glossy 10132145

EAN
4011334392736
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    80.7 mm
  • Width
    222.7 mm
Capa­city
  • Number of sockets
    3
Mater­ials
  • Colour of labelling
    217,217,217
  • Colour of design line
    black
  • Colour
    black
  • Colour
    black  
  • RAL colour
    RAL 9005 - Jet black
  • Material
    ther­mo­plastic
  • Material for printing
    PC-PMA black
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting, clamp fastening
Settings
  • Shading para­meter
    R1_czarny
  • Laser para­meter
    R1_schwarz
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.