![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 1gang, Q.3, p. white velvety 10116099
EAN
4011334370017
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.9 mm
-
Height80.5 mm
-
Width80.5 mm
Capacity
-
Number of sockets1
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialduroplastic
-
Surface appearancevelvety
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modefor vertical and horizontal mounting, clamp fastening
Safety
-
Protection index IPIP20
Identification
-
Main design lineBerker Q.3
Downloads
-
Images
Images may be subject to copyright
Product Image 10116099
-
ProductECDeclaration
EU Declaration of conformity for 10116099
Declaration of conformity International 2021-07-28
PDF295 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com