Frame 1G, lab. field, Q.1, pw vel • 10116019 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Berker Q.1 frame
  • polar white velvety
  • 10116019

Frame 1gang, lab. field, Q.1, p. white velvety

10116019

  • Berker Q.1 / Q.3 / Q.7

Frame 1gang, lab. field, Q.1, p. white velvety 10116019

EAN
4011334312406
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    80.5 mm
  • Width
    80.5 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening ; for vertical and hori­zontal mounting
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.

Downloads

  • Images

    Images may be subject to copyright

    Image 10116019  | Hager

    Product Image 10116019

  • Declaration of conformity

    Image EU Declaration of conformity for 10116019  | Hager

    EU Declaration of conformity for 10116019

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • RoHS report

    Image Pollutant guidelines for 10116019  | Hager

    Pollutant guidelines for 10116019

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 10116019  | Hager

    Pollutant guidelines for 10116019

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10116089 - Frame 1gang, Q.1, p. white velvety
    10116089
    Frame 1gang, Q.1, p. white velvety
  • 2
    10126089 - Frame 2gang, Q.1, p. white velvety
    10126089
    Frame 2gang, Q.1, p. white velvety
  • 3
    10136089 - Frame 3gang, Q.1, p. white velvety
    10136089
    Frame 3gang, Q.1, p. white velvety
  • 4
    10146089 - Frame 4gang, Q.1, p. white velvety
    10146089
    Frame 4gang, Q.1, p. white velvety
  • 5
    10156089 - Frame 5gang, Q.1, p. white velvety
    10156089
    Frame 5gang, Q.1, p. white velvety

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group