Frame 1gang, lab. field, R.1, black glossy 10112135

EAN
4011334392453
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    80.7 mm
  • Width
    80.7 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    black
  • Colour
    black
  • Colour
    dark brown
  • RAL colour
    RAL 9005 - Jet black
  • Material
    ther­mo­plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.