Charging Station witty one 1x11kW 3ph+N socket T2S XVR111S
Technical properties
Power
-
Power per charging point11 kW
-
Connected load0.1 - 11 kW
Frequency
-
Frequency50 - 60 Hz
Power supply
-
Number of phases for power supply3
Electric current
-
Rated current IN16 A
Connectivity
-
Number of charging points1
Functions
-
With load managementNo
Equipment
-
Number of house sockets0
-
With circuit breakerNo
-
With emergency release at power failureYes
Connection
-
Connector/plug typeType 2S
Dimensions
-
Height370 mm
-
Width250 mm
-
Depth150 mm
Data act compliance
-
Is generating dataYes
-
Data typesAlarms, Basic information, Device energy management, Electrical measurement, Detailed electrical measurement, Electric Vehicle Supply Equipment, Energy EVSE mode, General diagnostics, Network diagnostics, Operational state, Software diagnostics
-
Data formatsCustom
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceYes
Installation, mounting
-
Mounting onWall mounting
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK10
Use conditions
-
Operating temperature-25 - 50 °C
Voltage
-
Nominal voltage400 - 400 V
Materials
-
MaterialPlastic
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Installation manual
Installation manual en-GB 2024-11-21
PDF18,34 MB -
Manual
Manual en-GB, fr-FR, de-DE, it-IT, nl-NL, sv-SE, es-ES, pt-PT, pl-PL, el-GR 2026-10-19
PDF15,21 MB -
Tool
Tool International 2026-08-07
ZIP3,72 MB -
Declaration of conformity
Deklaracja zgodności UE
EVCS Stacje ładowania witty one T2S; XVR107S, XVR111S
PDF304,79 kBEu Declaration of Conformity
Declaration of conformity en-GB 2025-10-23
PDF369,15 kB
More documentation