The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Wiring accessories gallery
    • gallery - frames
    • WXP4306
    EAN
    3250617197434
    Packaging
    1 Piece
    • gallery - frames

    Plate gallery 6 modules enteraxe 57mm natural alu material WXP4306

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Material
    Aluminium
    Aluminium
    Aluminium, Polycarbonate (PC)
    Aluminium, Polycarbonate (PC)
    Product colour - Aluminium
    Aluminium
    Aluminium
    Copper
    Copper
    Number of gangs
    1
    1
    2
    2
    3
    3
    4
    4

    Plate gallery 6 modules enteraxe 57mm natural alu material

    WXP4306

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Centre piece for switch or push button 2 products available

    Complete your system

    • Centre piece for switch or push button
    • WXD010N

      Rocker for switch gallery 1 module night

      €0.00  / *
    • WXD010B

      Rocker for switch gallery 1 module pure-white

      €0.00  / *

    Technical properties

    Capa­city
    • Number of gangs
      1
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      9006
    • Surface finish
      Matt
    • Material
      Aluminium, Polycar­bonate (PC)
    • Treat­ment
      Brushed, Untreated
    Dimen­sions
    • Height
      87.70 mm
    • Width
      206 mm
    • Depth
      9.30 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration WXP4306
    PDF
    RoHS report WXP4306
    PDF

    Downloads

    • Image WXP4306  | Hager

      Product Image WXP4306

    • Product datasheet

      Image Hager Product data sheet WXP4306  | Hager

      Hager Product data sheet WXP4306

      Plate gallery 6 modules enteraxe 57mm natural alu material

      PDF
    • Product certificate

      Image Product certificate en-GB 2023-02-14  | Hager

      Product certificate en-GB 2023-02-14

      Product certificate en-GB 2024-03-19

      PDF
      967,62 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-03-02  | Hager

      Declaration of conformity International 2022-03-02

      PDF
      99,87 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      454,28 kB
      Image dc24-0011  | Hager

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXP5012 - Plate gallery 2 gang horizontal 71mm mirror glass material
      WXP5012
      Plate gallery 2 gang horizontal 71mm mirror glass material
    • 2
      WXP5004 - Plate gallery 4 modules enteraxe 71mm mirror glass material
      WXP5004
      Plate gallery 4 modules enteraxe 71mm mirror glass material
    • 3
      WXP4108 - Plate gallery 8 modules enteraxe 71mm midnight glass material
      WXP4108
      Plate gallery 8 modules enteraxe 71mm midnight glass material
    • 4
      WXP4413 - Plate gallery 3 gang horizontal 71mm dark rock material
      WXP4413
      Plate gallery 3 gang horizontal 71mm dark rock material
    • 5
      WXP4406 - Plate gallery 6 modules enteraxe 57mm dark rock material
      WXP4406
      Plate gallery 6 modules enteraxe 57mm dark rock material

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability