The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - design
  • Wiring accessories gallery
  • gallery - frames
  • WXP1014
  • Switch ranges - design

Plate gallery plastic plastic 4 gang horizontal 71mm anthracite WXP1014

EAN
3250617192378
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Plate gallery plastic plastic 4 gang horizontal 71mm anthracite

WXP1014

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
WXA450
WXA450
Frame gallery 2 modules
Add to a list
Add to a list
WXA450G
WXA450G
Frame gallery 2 modules with claws
Add to a list
Add to a list

Optional accessories

  • Illu­min­a­tion insert for domestic switching devices 3 products available
  • Control element/­cover plate for domestic switching devices 2 products available

Compatible products

  • Referenced by 2 products available

Complete your system

  • Illu­min­a­tion insert for domestic switching devices
  • Control element/­cover plate for domestic switching devices
  • WXA012

    Lamp gallery for plate 2P 230V pure-white

    0.00 €  / *
  • WXA011

    Lamp gallery for plate 1P 12/24V AC/DC pure-white

    0.00 €  / *
  • WXA010

    Lamp gallery for plate 1P 230V pure-white

    0.00 €  / *
  • WXD010N

    Rocker for switch gallery 1 module night

    0.00 €  / *
  • WXD010B

    Rocker for switch gallery 1 module pure-white

    0.00 €  / *

Referenced by

  • WXA450

    Frame gallery 2 modules

    0.00 €  / *
  • WXA450G

    Frame gallery 2 modules with claws

    0.00 €  / *

Technical properties

Capa­city
  • Number of gangs
    4
Mater­ials
  • Colour
    Anthra­cite
  • RAL code
    7021
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Varnished
Dimen­sions
  • Height
    88 mm
  • Width
    305 mm
  • Depth
    9.30 mm
  • Number of units hori­zontal
    4
  • Number of units vertical
    1
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protec­tion (IP) class
    IP21
  • Impact resist­ance IK
    IK05

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WXP1014
PDF
Hager RoHS report WXP1014
PDF

Downloads

  • Image WXP1014  | Hager

    Product Image WXP1014

  • Product datasheet

    Image Hager Product data sheet WXP1014  | Hager

    Hager Product data sheet WXP1014

    Plate gallery plastic plastic 4 gang horizontal 71mm anthracite

    PDF
  • Product certificate

    Image Product certificate en-GB 2023-02-14  | Hager

    Product certificate en-GB 2023-02-14

    Product certificate en-GB 2024-03-19

    PDF
    967,62 kB
  • Declaration of conformity

    Image Declaration of conformity International 2022-03-02  | Hager

    Declaration of conformity International 2022-03-02

    PDF
    99,87 kB
    Image dc24-0011  | Hager

    dc24-0011

    Declaration of conformity en-GB 2024-05-28

    PDF
    364,74 kB
More documentation

Discover more of this product range

    5
  • 1
    WXP4813 - Plate gallery 3 gang horizontal 71mm grey wood material
    WXP4813
    Plate gallery 3 gang horizontal 71mm grey wood material
  • 2
    WXP4713 - Plate gallery 3 gang horizontal 71mm oak wood material
    WXP4713
    Plate gallery 3 gang horizontal 71mm oak wood material
  • 3
    WXP4613 - Plate gallery 3 gang horizontal 71mm copper alu material
    WXP4613
    Plate gallery 3 gang horizontal 71mm copper alu material
  • 4
    WXP4513 - Plate gallery 3 gang horizontal 71mm antique alu material
    WXP4513
    Plate gallery 3 gang horizontal 71mm antique alu material
  • 5
    WXP4413 - Plate gallery 3 gang horizontal 71mm dark rock material
    WXP4413
    Plate gallery 3 gang horizontal 71mm dark rock material

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability