The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Wiring accessories gallery
    • gallery - frames
    • WXP0606
    EAN
    3250617199926
    Packaging
    1 Piece
    • gallery - frames

    Plate gallery plastic plastic 6 modules enteraxe 57mm eglantine WXP0606

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Red
    Anthracite
    Anthracite
    Beige grey
    Beige grey
    Black
    Black
    Blue
    Blue
    Bronze
    Bronze
    Champagne
    Champagne
    Red
    Red
    Titanium
    Titanium
    Turquoise blue
    Turquoise blue
    Number of gangs
    1
    1
    2
    2
    3
    3
    4
    4

    Plate gallery plastic plastic 6 modules enteraxe 57mm eglantine

    WXP0606

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Centre piece for switch or push button 2 products available

    Complete your system

    • Centre piece for switch or push button
    • WXD010N

      Rocker for switch gallery 1 module night

      €0.00  / *
    • WXD010B

      Rocker for switch gallery 1 module pure-white

      €0.00  / *

    Technical properties

    Capa­city
    • Number of gangs
      1
    Mater­ials
    • Colour
      Red
    • RAL code
      3012
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      88 mm
    • Width
      206 mm
    • Depth
      9.30 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXP0606
    PDF
    RoHS report WXP0606
    PDF

    Downloads

    • Image WXP0606  | Hager

      Product Image WXP0606

    • Product datasheet

      Image Hager Product data sheet WXP0606  | Hager

      Hager Product data sheet WXP0606

      Plate gallery plastic plastic 6 modules enteraxe 57mm eglantine

      PDF
    • Product certificate

      Image Product certificate en-GB 2023-02-14  | Hager

      Product certificate en-GB 2023-02-14

      Product certificate en-GB 2024-03-19

      PDF
      967,62 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-03-02  | Hager

      Declaration of conformity International 2022-03-02

      PDF
      99,87 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      454,28 kB
      Image dc24-0011  | Hager

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXP5012 - Plate gallery 2 gang horizontal 71mm mirror glass material
      WXP5012
      Plate gallery 2 gang horizontal 71mm mirror glass material
    • 2
      WXP5008 - Plate gallery 8 modules enteraxe 71mm mirror glass material
      WXP5008
      Plate gallery 8 modules enteraxe 71mm mirror glass material
    • 3
      WXP4214 - Plate gallery 4 gang horizontal 71mm bright inox material
      WXP4214
      Plate gallery 4 gang horizontal 71mm bright inox material
    • 4
      WXP4314 - Plate gallery 4 gang horizontal 71mm natural alu material
      WXP4314
      Plate gallery 4 gang horizontal 71mm natural alu material
    • 5
      WXP4313 - Plate gallery 3 gang horizontal 71mm natural alu material
      WXP4313
      Plate gallery 3 gang horizontal 71mm natural alu material

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability