Intermediate switch gallery 2 modules white WXF010B
EAN
3250617192088
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Electric current
-
Rated current10 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
RAL code9010
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Identification
-
Assembly arrangementMechanism with upper casing
Connectivity
-
Mounting typeClick mounting
Safety
-
Ingress Protection (IP) classIP31D
-
Impact resistance IKIK07
Connection
-
Type of contacts2-way
Texts
-
LightingFor illumination with LED module
-
Switch modeIntermediate switch
Downloads
-
Product datasheet
Hager Product data sheet WXF010B
Intermediate switch gallery 2 modules white
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-06-14
PDF104,43 kB
More documentation