The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Weather stations
    • TXE531
    EAN
    3250616046016
    Packaging
    1 Piece
    Data Act Notice
    • Weather stations

    KNX GPS Weather station with simulation function TXE531

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX GPS Weather station with simulation function

    TXE531

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    • Auxil­iary tension
      24 - 24 V
    Mater­ials
    • Colour
      White
    Use condi­tions
    • Oper­ating temper­ature
      -30 - 50 °C
    Texts
    • Install­a­tion mode
      With pipe clamp for mast fixing, For wall and mast assembly
    • Type of connec­tion
      With plug-in terminals for power supply
    Lighting
    • Bright­ness meas­uring range
      0 - 150,000 lx
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram, Temper­ature meas­ure­ment
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration TXE531
    PDF
    RoHS report TXE531
    PDF

    Downloads

    • Image TXE531  | Hager

      Product Image TXE531

    • Product datasheet

      Image Hager Product data sheet TXE531  | Hager

      Hager Product data sheet TXE531

      KNX GPS Weather station with simulation function

      PDF
    • Installation manual

      Image Installation manual International 2014-07-31  | Hager

      Installation manual International 2014-07-31

      PDF
      673,47 kB
      Image Installation manual da-DK, tr-TR 2015-04-22  | Hager

      Installation manual da-DK, tr-TR 2015-04-22

      PDF
      4,77 MB
      Image Installation manual en-GB 2015-04-22  | Hager

      Installation manual en-GB 2015-04-22

      PDF
      2,75 MB
    • KNX product database

      Image ETS Database for TXE531  | Hager

      ETS Database for TXE531

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2020-01-01

      KNXPROD
      72,15 kB
    • Application Guide

      Image Application description TXE531  | Hager

      Application description TXE531

      Application Guide en-GB, pl-PL 2015-03-25

      PDF
      2,72 MB
    • SupportDataActNotice

      Image Data Act Notice  | Hager

      Data Act Notice

      Data Act Notice for Hager connected products and services - Status 28.11.2025 (English)

      URL
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-11

      PDF
      119,23 kB
      Image Declaration of conformity International 2023-03-30  | Hager

      Declaration of conformity International 2023-03-30

      PDF
      305,91 kB
    More documentation

    Discover more of this product range

      1
    • 1
      TG053A - Weather station KNX GPS
      TG053A
      Weather station KNX GPS

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability