The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Actu­ators
    • Switching actu­ators
    • TRB201
    EAN
    3250615989314
    Packaging
    1 Piece
    • KNX Radio - quick­link
    • Switching actu­ators
    • See more

    Module 1 output 16A flush mounted KNX TRB201

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Module 1 output 16A flush mounted KNX

    TRB201

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connectivity
    • Radio protocol
      KNX Radio
    • Receiver category
      2
    • With bus system KNX
      No
    • With bus system KNX radio
      Yes
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Dimen­sions
    • Height
      30 mm
    • Built-in depth
      35 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Archi­tec­ture
    • Bus system
      KNX
    Mater­ials
    • Colour
      Light grey
    Equip­ment
    • Radio frequency bidirec­tional
      Yes
    • With switch for manual switch
      No
    Elec­tric current
    • Max. switching current
      5 A
    • Rated current IN
      16 A
    • Switching current
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    • Radio recep­tion frequency
      868.30 - 868.30 MHz
    Power
    • Output power
      3,680 W
    • 230 V incan­des­cent and halogen lamp
      2,300 W
    • Power incan­des­cent lamp
      2,300 - 2,300 W
    Voltage
    • Oper­ating voltage
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • System supply voltage
      230 V AC
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      0 - 45 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      2.5 mm²
    • Cross-sec­tion flex­ible conductor
      2.5 mm²
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, repeater func­tion, Reset func­tion (to factory setting)
    • Install­a­tion mode
      For install­a­tion behind flush-­mounted inserts
    • Type of connec­tion
      With screw-in lift terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TRB201
    PDF
    RoHS report TRB201
    PDF

    Downloads

    • Image TRB201  | Hager

      Product Image TRB201

    • Product datasheet

      Image Hager Product data sheet TRB201  | Hager

      Hager Product data sheet TRB201

      Module 1 output 16A flush mounted KNX

      PDF
    • Installation manual

      Image Module 1 sortie 16A à encastrer secteur TRB201  | Hager

      Module 1 sortie 16A à encastrer secteur TRB201

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2014-06-25

      PDF
      2,06 MB
    • Product attachment

      Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

      Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

      Product attachment International 2020-01-01

      PDF
      1,18 MB
      Image Notice de configuration quicklink pour produits radio  | Hager

      Notice de configuration quicklink pour produits radio

      Product attachment en-GB, es-ES, nn-NO, pt-PT, sv-SE 2020-01-01

      PDF
      5,92 MB
    • KNX product database

      Image Logiciel d'application ETS du TRB201  | Hager

      Logiciel d'application ETS du TRB201

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01

      VD5
      135,97 kB
      Image Logiciel d'application ETS du TRB201  | Hager

      Logiciel d'application ETS du TRB201

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01

      KNXPROD
      138,56 kB
    • Application Guide

      Image Description d'application ETS TRB201_TRE201_202_TRC270F_D_C  | Hager

      Description d'application ETS TRB201_TRE201_202_TRC270F_D_C

      Application Guide en-GB, pl-PL 2020-01-01

      PDF
      1,37 MB
    More documentation

    Discover more of this product range

      5
    • 1
      85655182 - KNX radio wall-transmitter 1gang flat solar quicklink, S.1, white glossy
      85655182
      KNX radio wall-transmitter 1gang flat solar quicklink, S.1, white glossy
    • 2
      TRM691E - Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
      TRM691E
      Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
    • 3
      TU418 - 18-channel remote control
      TU418
      18-channel remote control
    • 4
      85745289 - KNX radio timer quicklink, display, S.1/B.3/B.7, p. white glossy
      85745289
      KNX radio timer quicklink, display, S.1/B.3/B.7, p. white glossy
    • 5
      85656277 - KNX radio wall-transmitter 2gang flat quicklink, K.5, al., matt, lacq.
      85656277
      KNX radio wall-transmitter 2gang flat quicklink, K.5, al., matt, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability