The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building manage­ment system KNX
  • Visu­al­isa­tion
  • Visu­al­isa­tion Domovea
  • TJAS471
  • Building manage­ment system KNX

domovea plus TJAS471

EAN
3250610013045
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

domovea plus

TJAS471

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Equip­ment
  • Web server
    Yes
  • Number of chan­nels
    1
Voltage
  • Oper­ating voltage
    195 - 254 V
  • Oper­ating voltage over bus
    21 - 32 V
  • Type voltage supply
    AC
Connectivity
  • Type of inter­face bus system/­media gateway
    Multiple inter­face
Settings
  • Supported config­ur­a­tion mode
    easy, ETS
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Oper­ating temper­ature
    -5 - 45 °C
Controls and indic­ators
  • With LED indic­a­tion
    Yes
Dimen­sions
  • Width
    106 mm
  • Depth
    65 mm
  • Number of width units
    6
Connec­tion
  • Connect­or/plug type Bus system
    Bus connec­tion terminal
  • Connect­or/plug type
    quick­con­nect
Texts
  • Encoding
    Manage­ment of 4 config­ur­able user profiles
  • Connectors jacks
    With 2 USB sockets type A
  • Type of connec­tion
    With quick­con­nect plug-in terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

PEP document en-GB 2024-03-12
PDF
438,33 kB
Hager REACH declaration TJAS471
PDF
Hager RoHS report TJAS471
PDF

Downloads

  • Image TJAS471  | Hager

    Product Image TJAS471

  • Product datasheet

    Image Hager Product data sheet TJAS471  | Hager

    Hager Product data sheet TJAS471

    domovea plus

    PDF
  • Instruction manual

    Image Instruction manual de-AT, de-DE, de-CH 2025-04-25  | Hager

    Instruction manual de-AT, de-DE, de-CH 2025-04-25

    PDF
    25,62 MB
  • Installation manual

    Image Installation manual en-GB 2025-04-09  | Hager

    Installation manual en-GB 2025-04-09

    PDF
    23,70 MB
    Image Installation manual fr-FR 2025-04-01  | Hager

    Installation manual fr-FR 2025-04-01

    PDF
    25,43 MB
  • Manual

    Image Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, sv-SE 2024-02-28  | Hager

    Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, sv-SE 2024-02-28

    PDF
    4,79 MB
    Image Manual en-GB, en-US, en-AU, en-NZ 2025-09-18  | Hager

    Manual en-GB, en-US, en-AU, en-NZ 2025-09-18

    PDF
    6,84 MB
  • Tool

    Image Hager Pilot MacOS  | Hager

    Hager Pilot MacOS

    Hager Pilot MacOS 2.2.1

    DMG
    95,45 MB
    Image Hager Pilot Windows  | Hager

    Hager Pilot Windows

    Hager Pilot Windows 2.2.1

    EXE
    152,91 MB
    Image Server Software (TJAS471, TJAS671)  | Hager

    Server Software (TJAS471, TJAS671)

    Server Software 8.0.11

    ZIP
    245,85 MB
    Image domovea Client Android  | Hager

    domovea Client Android

    domovea Client Android 3.14.4

    APK
    150,27 MB
    Image domovea Client MacOS  | Hager

    domovea Client MacOS

    domovea Client MacOS 3.14.4

    DMG
    178,85 MB
    Image domovea Client Windows  | Hager

    domovea Client Windows

    domovea Client Windows 3.14.4

    EXE
    278,94 MB
  • KNX product database

    Image ETS product database (Dummy application)  | Hager

    ETS product database (Dummy application)

    KNX product database International 2024-03-11

    KNXPROD
    90,49 kB
    Image ETS product database for TJAS471  | Hager

    ETS product database for TJAS471

    KNX product database International 2025-03-21

    KNXPROD
    93,23 kB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-08-21

    PDF
    251,60 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-08-21

    PDF
    250,72 kB
More documentation

Discover more of this product range

    2
  • 1
    TJA470 - Domovea expert
    TJA470
    Domovea expert
  • 2
    TJA670 - Domovea basic
    TJA670
    Domovea basic

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability