The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • SBN263
    EAN
    3250615510211
    Packaging
    1 Piece
    • Switches, push buttons and LED indic­ator lights

    2-pole, 63A Modular Switch SBN263

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2-pole, 63A Modular Switch

    SBN263

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Number of poles
      2
    • Control/­op­er­a­tion element
      Break switch
    • Type of pole
      2P
    Elec­tric current
    • Rated current IN
      63 A
    • Accept­able current rating AC21 category A
      63 A
    • Accept­able current rating AC21 category B
      63 A
    • Accept­able current rating AC22 category A
      63 A
    • Accept­able current rating AC22 category B
      63 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      1.33 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      0.94 kA
    • Rated condi­tional short-­cir­cuit current Inc with fuse according to IEC/EN 60669-2-4
      6000A/80A gG parallel 32A gG
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Voltage
    • Rated oper­a­tional voltage Ue
      400 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      6,000 V
    Capa­city
    • Number of modules
      2
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      68 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      2.5 - 16 mm²
    • Cross-sec­tion rigid conductor
      2.5 - 25 mm²
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      60,000
    • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
      5,000
    • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
      5,000
    Power
    • Power dissip­a­tion at IN
      4.60 W
    • Power loss per pole at In
      2.30 W
    Connectivity
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-pole, 63A Modular Switch (English)
    PDF
    2,89 MB
    REACH declaration SBN263
    PDF
    RoHS report SBN263
    PDF

    Downloads

    • Image SBN263  | Hager

      Product Image SBN263

    • Product datasheet

      Image Hager Product data sheet SBN263  | Hager

      Hager Product data sheet SBN263

      2-pole, 63A Modular Switch

      PDF
    • Product data sheet

      Image UK_PD_TDS_LoadBreakDisconnectors.pdf  | Hager

      UK_PD_TDS_LoadBreakDisconnectors.pdf

      Product data sheet en-GB 2024-03-22

      PDF
      58,45 kB
    • Product licence

      Image Licence for NETHERLANDS  | Hager

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,53 MB
      Image Licence for NETHERLANDS  | Hager

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,23 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      322,30 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SBN316 - 3-pole, 16A Modular Switch
      SBN316
      3-pole, 16A Modular Switch
    • 2
      SBN463 - 4-pole, 63A Modular Switch
      SBN463
      4-pole, 63A Modular Switch
    • 3
      SBN480 - 4-pole, 80A Modular Switch
      SBN480
      4-pole, 80A Modular Switch
    • 4
      SBN340 - 3-pole, 40A Modular Switch
      SBN340
      3-pole, 40A Modular Switch
    • 5
      SBN240 - 2-pole, 40A Modular Switch
      SBN240
      2-pole, 40A Modular Switch

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability