The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • LVSG2CE
    EAN
    4049857128822
    Packaging
    1 Piece

    NH Fuse-switch vertical design LV size 2 185mm 1pole M12 LVSG2CE

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    NH Fuse-switch vertical design LV size 2 185mm 1pole M12

    LVSG2CE

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      400 A
    • Rated condi­tional short-­cir­cuit current Icc
      120 kA
    • Rated condi­tional short-­cir­cuit current for Ue=400 V IEC 61439-1 3.8.10.4
      120 kA
    • Accept­able current rating AC23 category B / 400V
      400 A
    • Accept­able current rating AC22 category B / 500V
      400 A
    • Accept­able current rating AC21 category B / 690V
      400 A
    • Accept­able current rating AC21 category B / 800V
      250 A
    • Rated current for Ue=400 V AC according to IEC 61439-1 5.3.2
      400 A
    • Rated current for Ue=690 V AC according to IEC 61439-1 5.3.2
      400 A
    • Rated condi­tional short-­cir­cuit current for Ue=690 V IEC 61439-1 3.8.10.4
      100 kA
    • Rated current of fuse cart­ridge
      25 A, 32 A, 35 A, 40 A, 50 A, 63 A, 80 A, 100 A, 125 A, 160 A, 200 A, 224 A, 250 A, 315 A, 355 A, 400 A
    • Rated short-­time with­stand current Icw 1s IEC 60947
      10 kA
    Fuse
    • Fuse size
      NH2
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Connec­tion
    • Connect­or/plug type
      Screw terminal
    • Type of terminal cover
      Standard terminal cover
    Archi­tec­ture
    • Number of poles
      3
    • Number of switch­able poles
      1
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    Install­a­tion, mounting
    • Nominal tight­ening torque
      32 - 32 Nm
    • Tight­ening torque for mounting on busbar
      32 - 32 Nm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      200
    • Number of mech­an­ical oper­a­tions
      800
    • Total service life (mech­an­ical and elec­trical endur­ance) IEC 60947-3 Table 4
      1,000
    Safety
    • Ingress Protec­tion (IP) class
      IP2X
    Voltage
    • Rated insu­la­tion voltage Ui
      1,000 V
    • Rated impulse with­stand voltage Uimp
      12 kV
    • Rated oper­a­tional voltage Ue
      400 - 800 V
    Dimen­sions
    • Distance busbars
      185 mm
    • Height
      671 mm
    • Depth
      190 mm
    Power
    • Power dissip­a­tion at IN
      56 W
    • Power dissip­a­tion of the Fuse-Link installed in device
      34 W
    • Power dissip­a­tion at full load
      158 W
    Frequency
    • Frequency
      50 - 60 Hz
    Elec­trical protec­tion
    • With fault indic­ator
      No
    Func­tions
    • Double inter­rupting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Fuse switch vert. size 2 3p M12 (English )
    PDF
    432,39 kB
    REACH declaration LVSG2CE
    PDF
    RoHS report LVSG2CE
    PDF

    Downloads

    • Image LVSG2CE  | Hager

      Product Image LVSG2CE

    • Product datasheet

      Image Hager Product data sheet LVSG2CE  | Hager

      Hager Product data sheet LVSG2CE

      NH Fuse-switch vertical design LV size 2 185mm 1pole M12

      PDF
    • Instruction manual

      Image Instruction manual de-CH, en-GB, fr-CH, it-CH 2011-03-31  | Hager

      Instruction manual de-CH, en-GB, fr-CH, it-CH 2011-03-31

      PDF
      3,70 MB
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, de-DE, pl-PL 2020-01-01  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE, pl-PL 2020-01-01

      PDF
      5,54 MB
      Image Installation manual en-GB, es-ES, fr-FR, de-DE, pl-PL 2020-01-01  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE, pl-PL 2020-01-01

      PDF
      5,54 MB
      Image Montageanleitung NH1-3 1-polig  | Hager

      Montageanleitung NH1-3 1-polig

      Installation manual en-GB, es-ES, fr-FR, de-DE, pl-PL 2020-01-01

      PDF
      5,54 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      255,52 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      256,28 kB
      Image Declaration of conformity for weber.vertigroup / HRC-Fuse-Switch-disconnector-strip size 00-3  | Hager

      Declaration of conformity for weber.vertigroup / HRC-Fuse-Switch-disconnector-strip size 00-3

      Declaration of conformity International 2019-01-07

      PDF
      615,53 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability